Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

MQM, Lateral Load Resisting Cylinder, Low Friction

Series MQM is a lateral load resisting, low friction, compact cylinder for low to high speeds. The metal seal construction with low operating resistance allows actuation in speed and output control ranges that are impossible for ordinary cylinders. The MQM offers long life expectancy of 10,000km or 100 million full cycles.

Configure your product

 
Mounting
Bore Size
Port Thread
Function
Stroke
  []