Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Mechanically Jointed Rodless Actuator − MY1

Get anywhere

  • Move loads over long distances – Strokes up to 5000 mm
  • Select the option that best suits you – Variety of guide models and shock absorbers to fit every application
  • Adapt the actuator to your system – Piping can be connected from four directions.

And much more

  • Bore sizes: 10, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Minimal leakage seal construction
  • Centralised piping
  • Autoswitch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjustment Unit
Auto Switch
Lead Wire or Prewired Connector
Number