Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

XT

XT
We are delighted to reveal our gentle side at SMC with the launch of the XT661. This vacuum operated mark-free gripper can transfer a range of workpieces with minimal contact. With two different working principles, Cyclone and Bernoulli, the XT661 comes in a range of sizes from Ø20 up to □150. The compact and lightweight Cyclone is economical to operate and has a high lifting force, despite using low air consumption. The Bernoulli offers minimal vibration during the gripping process and a standardised multi-port allows for easy detection of workpieces. Grease-free, the XT661 is easy to assemble, install and maintain and is suitable for a range of applications that require fragile handling.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage