Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Corrosion Resistant Process Pump - PAF

Designed for your chemical fluids

  • Rely on it – High corrosion resistance due to PFA material construction
  • Achieve a durable and robust product – Service life of 50 million cycles or more
  • Get connection flexibility – With nut, tube extension and female thread connections available.

And much more

  • Discharge rate up to 45 l/min
  • Suction lifting range (dry) up to 1 m
  • No metallic parts are used
  • Compact and lightweight.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Thread
Option