Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Digital Flow Switch, 2-Colour Display - PF2M7/PFGM3#2

One switch, several fluids

  • Reduce your stock – One single switch for CO2, Dry air, N2 & Ar
  • Simplify wiring and maintenance with a robust, plug‑and‑play connector – M8 connector available
  • Ensure great accuracy & long life service – Bypass construction improves drainage and resistance to foreign matter
  • Get ready for IIoT with IO-Link – Exchange data and parameters remotely via network.

And much more

  • Flow adjustment valve option
  • Flow ratio 100:1
  • Rated flow ranges: from 0.01 to 200 l/min
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Rated Flow Range
Connector Type
Flow Adjustment Valve
Port Size
Output Specifications
Lead Wire
Unit Specification
Bracket/Panel Mount Adapter
Calibration Certificate