Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

S070, 3 Port Solenoid Valve, Compact Direct Operated for Manifold Use

  • for Manifold Use
  • 3 port solenoid valve, direct operated
  • Valve width: 7mm
  • Weight: 5g (single unit valve)
  • Operation noise: 38dB(A) or less
  • Power consumption: 0.35W (std), 0.1W (w/power saving circuit)


  • The manifold model number cannot be ordered alone. Please refer to the Catalogue for details and contact SMC through the 'Ask our experts' button on the right.