Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Slider Type, Belt Drive Motorless Electric Actuator - LEFB

Your motor, our actuator. Transfer at high speed

  • Create the best possible solution for you – Use your own motor and driver
  • High speed transfer & positioning, whatever the needs – Belt drive for smooth motion at higher speeds or longer movements
  • Optimise your application – Motors from a large number of companies to choose from
  • Unbeatable for achieving great strokes – Up to 3000 mm.

And much more

  • Body size: 25, 32 and 40 mm
  • Horizontal workload: up to 25 kg
  • Speed: up to 2000 mm/s
  • Acceleration: up to 20000 mm/s²
  • Compatible with several motors: OMRON, Siemens AG, Beckhoff automation and more.

Configure your product

 
Series
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Auto Switch Mounting Bracket
Positioning Pin Hole