Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VQ7-6, ISO Standard Solenoid Valve, Size 1, Single Unit

  • Size 1, ISO standard solenoid valve
  • Fluid: air/inert gas
  • Operating pressure: 0.15 to 1.0MPa
  • Enclosure: IP65 (dusttight, splash proof)

 

 

Configure your product

 
Passage
Solenoid
Voltage
Option
Seal
Subplate
Connector
Q