Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VXB, Air Operated, Angle Seat Valve

  • For steam (can also be used with air and water)
  • Low pressure loss due to angle seat structure
  • Low leakage of 10 cm3/min or less (rubber seal)
  • Long service life: 3 million cycles (steam) 5 million cycles (air)
  • Body material: stainless steel 316L equivalent, bronze (CAC)

Configure your product

 
Body material/Port size/Orifice diameter
Pressure Type
Thread Type
Indicator
Special Option