Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

CVQM (ø40 to ø63), Compact Cylinder with Solenoid Valve, Guide Rod Type

  • Guide rod configuration with improved lateral load resistance
  • Non-rotating accuracy: ±0.1°
  • Bore Size: 32, 40, 50, 63 mm
  • Standard stroke: 5 to 100 mm
  • Mounting pitch is interchangeable with the CQ2 series.

Configure your product

 
Bore Size
Stroke
Auto Switch
Lead Wire or Pre-wired Connector
Number
Rated voltage
Electrical Entry
Surge Voltage Suppressor
Manual Override
Piping
Port Thread