Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Compact Guide Cylinder - MGPK

Space efficient rigidity

  • Optimise your space - Compact and lightweigh design
  • Achieve high performance and rigidity - ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility - Variety of port locations and mounting options can be selected.

Ve daha fazlası

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.

Configure your product

 
Plate Material
Bore Size
Port Thread Type
Stroke
  []
Piping Port Location
Auto Switch
Lead Wire Length
Number of Auto Switches