Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

SYJ700, 3 Port Solenoid Valve, All Types

  • Fluid: air
  • Operating pressure range (MPa): 0.15 to 0.7
  • Ambient and fluid temperature (°C): -10 to 50 (no freezing)
  • Maximum operating frequency (Hz): 5

Configure your product

 
Function
Piping
Body Option
Specifications
Rated Voltage
Lead Wire
Cable Length
Surge Voltage Suppressor
Manual Override
Port Size
Thread
Bracket
CE-Compliant