Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

25A-IRV10/20, Vacuum Regulator

  • Compatible with battery manufacturing
  • Standarized single piping
  • Maximum flow rate is now more than twice the flow rate of the existing model: 140 l/min (ANR), 240 l/min (ANR)
  • 20% Mass reduction
  • Integrated one-touch fitting is now standard
  • Easy to attach/detach the pressure gauge or digital pressure switch due to attachment by clip
  • 2 possible mounting orientations for the pressure gauge or digital pressure switch
  • Multiple mounting angles
  • Expanding mounting variations.

Configure your product

 
Размер на корпуса
Single Sided Connections
Fittings
Connection Tubing O.D.
Монтажна скоба
Аксесоари