Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Circulating Fluid Temperature Controller, Peltier Compact Type - INR-244-831

  • This product is being discontinued and will be replaced by HEF series. Update details here.
  • Air-cooled peltier type thermo-con
  • Cooling capacity: 220 W
  • Temperature stability: ±0.01 ºC to ±0.03 ºC
  • Set temperature range: 10-60 ºC
  • Low-noise design: 45 dBA
  • Refrigerant-free
  • With heating function.

Configure your product

 
Опция