Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

ZXP7-21, Модул с вакуум вендузи за FANUC, CRX серия

  • Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
  • Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
  • Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
  • Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
  • Compatible with FANUC Collaborative Robot CRX Series, CRX-10iA, 10iA/L

Configure your product

 
Unit Size
Cup Flange Shape
Съвместим производител
Cup Series
Cup Diameter
Cup Form
Cup Material
Принадлежности