Air Combination Units for Food & Packaging – HF1-AC-D-X7000

Your air treatment solution for food processing and packaging

  • Use it in food environments – NSF H1 grade grease, stainless steel screws and lock button, as well as a clean design with uniform appearance
  • Benefit from durability and easy maintenance – Double-layer, transparent blue nylon bowl and bowl guard and element service indicator
  • Match the air standardisation requirements – Air purity class compliant with ISO 8573-1 and tested according to ISO 12500..

Flere egenskaber og funktioner

  • Port sizes: 1/8 to 1
  • Maximum flow rate up to 8000 l/min (ANR)
  • Inch and Metric port threads
  • Element service indicator.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.