Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Round Air Cylinder - CJ2-Z

The essential basic

  • Mount it as you wish – 7 mounting types, 4 rod end brackets
  • Achieve precise movement – Reduced rod end deflection by mounting a wear ring to the piston as standard
  • Reduce your assembly and maintenance costs – Fine auto switch position adjustment just by loosening one screw.

More features and functions

  • Bore sizes (mm): 6, 10 and 16
  • Strokes up to 400 mm
  • Many head covers and mounting brackets available as standard
  • Rubber bumper and air cushion
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Series
Bore Size
Stroke
  []
Head Cover Port Location
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type