Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

D-Y7BA, Water Resistant 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Power voltage: 24V DC (10 to 28V DC).
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CXS, MGQ, MVGQ, MGP, RSH.