Flow Controller for Air − PFCA7

The all-in-one flow control & visualisation

  • Get your integral air flow control solution − Flow sensor, control valve and control mechanism in a single unit
  • Bet on a user friendly visualisation − Dot-matrix LCD colour & 90º rotatable display
  • Reduce your stock and cover a wide scope of applications − Applicable fluid can be switched between dry air, nitrogen, argon and carbon directly on the display.

Flere egenskaber og funktioner

  • Inputs/outputs: IO-Link, NPN/PNP, analogue current/voltage
  • Responsiveness: 0.5 s or less
  • Control accuracy: ±3 % (F.S.)
  • Grease-free.

Konfigurer dit produkt

 
Rated Control Flow Range
Port Size
Input/Output Specification
Lead wire
Unit Specification
Bracket
Operation Manual/Calibration Certificate