Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Refrigerated Air Dryer - IDFA

Reliable moisture control for superior performance

  • Remove moisture from compressed air ‒ Decrease outlet air pressure dew point as low as 3 ºC
  • Find the right solution for your application ‒ Air flow capacity up to 1340 m³/h
  • Take care of the planet ‒ Low GWP refrigerants: R1234yf (GWP < 1) and R454C (GWP < 150).

More features and functions

  • Port size from 3/8 to 2 1/2
  • Inlet air temperature up to 50, 60 or 65 °C.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.