Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

High-Precision Digital Pressure Switch - ISE20

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

More features and functions

  • High-Precision Digital Pressure Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -0.1 to 2 MPa
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Repeatability: ±0.2 % F.S.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Rated Pressure Range
Output Specification
Unit Specification
Piping Specification
Lead Wire
Bracket
Operation Manual