Product selection
×

Go to details
Part number

My account

×

Product catalogue

Electro-Pneumatic Regulator/Electronic Vacuum Regulator - ITV

Simple and smart control of your applications

  • Make it simple – Dynamic control of air pressure by electrical signals
  • Get ready for IIoT with IO-Link – Exchange data and parameters remotely via network
  • Reduce your installation space – Compact and lightweight design
  • Go towards a uniform and clean design – Modular connection with AC-D series components are possible.

More features and functions

  • Maximum flow rate: up to 4400 l/min
  • Enclosure: IP65
  • Integrated LED display
  • Power consumption: 4 W or less
  • Communication models: IO-Link, analogue (current and voltage), digital signals, preset input, CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
  • Available variations for non-standard environments: secondary batteries manufacturing, food Manufacturing Industry.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Model
Pressure Range
Power Voltage
Input Signal
Monitor Output
Thread
Port Size
Accessory
Cable Connector Type
Pressure Display Unit
Options