Product selection
×

Go to details
Part number

My account

×

Product catalogue

Cylinder with Lock - MWB

Ensure easy handling

  • Handle it easily: reduce installation & maintenance work – Lock can be manually operated plus the lock unit can be separated from the cylinder
  • Lock any actuator in your plant – Locking unit can be ordered separately
  • Rely on it – Locking force up to 6080 N.
  • Lock up the quality in your process – High stopping accuracy.

More features and functions

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 2500 mm
  • Variety of mounting options
  • Separate construction of lock unit and cylinder
  • Lock unit with lock status indication available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Thread
Stroke
  []
Rod Boot
Cushion
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order