Product selection
×

Go to details
Part number

My account

×

Product catalogue

3-Colour, 3-Screen Display Digital Flow Switch - PF2MC7

Resistant visual monitoring solution

  • Guarantee yourself endurance in medium-harsh environment – IP65 protection enclosure
  • Get more information at a glance – 3-colour, 3-screen display where set value, line name and accumulated value can be clearly displayed at the same time
  • Get ready for IIoT with IO-Link - Exchange data and parameters remotely via network.

More features and functions

  • Applicable fluid: dry air and N2
  • Flow ranges: from 5 to 2000 l/min
  • Flow ratio 100:1
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link
  • M8 standard connector.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Rated Flow Range
Thread Type
Port Size
Output Specifications
Option 1
Unit Specification
Option 2
Calibration Certificate