Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Digital Flow Switch for Large Flow - PF3A*H

Helping your efficiency

  • Employ a single product to detect leaks and keep air consumption in sight – 100:1 Flow ratio with almost zero pressure loss
  • Get more information at a glance – 2-line display with up to 4 simultaneous values at once, including flow, pressure & temperature
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data. Parallel analogue output possible
  • Achieve an all-in-one solution - Possibility of connecting, with built-in pressure and temperature sensor, to an air combination unit.

More features and functions

  • Applicable fluid: Air, N2, CO2, Ar
  • 3-colour 2 or 4-screen display
  • Outputs: IO-Link, NPN/PNP and analogue/external input
  • Rated flow ranges: from 5 to 12000 l/min
  • IP65 enclosure.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Rated Flow Range
Thread Type
Port Size
Output Specifications
Lead Wire
Unit Specification
Calibration Certificate