Product selection
×

Go to details
Part number

My account

×

Product catalogue

Remote Type Pressure Sensors – PSE5#

Measure your pressure remotely

  • Install it where others can't – Compact and lightweight design
  • Select the sensor that best suits your needs – Compatibility with both air and general fluids
  • Enjoy IO-Link advantages with SMC – Your one supplier for all your automation needs.

More features and functions

  • Pressure rates: up to 10 MPa
  • Repeatability: up to ±0.2 % (F.S.)
  • Output: IO-Link, NPN/PNP or analogue (Voltage/Current)
  • PSE sensor set up tool available for IO-Link compatible PSE54# and PSE57#
  • Enclosure: up to IP65.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Sensor Range
Accuracy
Port Size
Output Specifications
Option
OUT1 Output Type
OUT1 Set Value (P1/n1)
OUT1 Hysteresis (H1)