Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Valve (All Types)

Valve (All Types)
  • Fluid: Air
  • Operating pressure range: -100kPa to 0.7MPa
  • Effective area mm 2 (Cv factor):
    P to A/B 26.17 - 59.21 (1.45 - 3.29);
    A/B to EA/EB 16.23 - 64.12 (0.90 - 3.56)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) 0.5MPa w/o indicator light/
    surge voltage suppressor: 62 or less
  • Ambient/fluid temp: Maximum 50°C

Categories

Der blev ikke fundet nogen resultater, der matchede dine kriterier