Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

ZH*A

The featherweight in vacuum generation

  • Minimise the moments of inertia in mobile applications – Weight reduction up to 74 % compared with the current model
  • Save space – Reduced dimensions (overall length by up to 11 % and height by up to 25 %)
  • Achieve great suction capacity – Suction flow rate: up to 155 l/min (ANR)
  • Adapt it easily to your application – Up to 4 mounting types available.

More features and functions

  • Compact and lightweight
  • Suction flow rate up to 155 l/min
  • Nozzle diameters: 0.5, 0.7, 1, 1.3, 1.5, 1.8 and 2 mm
  • Multiple piping variations: One-touch fittings and screw-in connections (G/Rc/NPT)
  • 4 mounting types: direct, standard bracket, L-bracket or DIN rail.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.