Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

ZKJ – Vacuum Ejector for Fieldbus System

  • Suction flow rate of up to 74 l/min with a vacuum pressure of -89 kPa
  • Nozzle sizes: Ø 0.7, Ø 1.0, Ø 1.2, Ø 1.5
  • Prevents work pieces from dropping suddenly when the power goes out or is turned off
  • Exhaust sealing function for the quick release of workpieces
  • Exhaust specifications: port exhaust, high-noise reduction silencer
  • IP65 enclosure.

Konfigurer dit produkt

 
Nominal Nozzle Size
Vacuum Port (V), Supply Port (P)
Exhaust
Exhaust Sealing Valve
Combination of Supply and Release Valve
Rated voltage
Light/surge voltage suppressor
Pressure sensor
Option