Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-MXQ*A-Z, Air Slide Table, Double Ported Type

  • Compatible with battery manufacturing
  • More compact: High reduced up to 10%
  • Lighter: Weight reduced up to 35%
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm.

Configure your product

 
Bore Size
Stroke
Adjuster Option
Functional Option
Auto Switch
Lead Wire or Prewired Connector
Number