Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-MXQ*B-Z, Air Slide Table, Low Thrust with High Rigidity Type

  • Compatible with battery manufacturing
  • Air Slide Table, Double Acting
  • Higher rigidity: Guide rigidity improved by 50%
  • Bore sizes (mm): 6, 8, 12, 16, 20
  • Strokes up to 150 mm.

Configure your product

 
Bore Size
Body Option
Stroke
Adjuster Option
Auto Switch
Lead Wire or Prewired Connector
Number