Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)G1-Z, Air Cylinder, Double Acting, Single Rod

C(D)G1-Z, Air Cylinder, Double Acting, Single Rod
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes from 25mm through 1500mm
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis.
  • Part numbers with rod end bracket and/or pivot bracket available.
  • With or without nylon or heat resistant rod boot
  • Variety of switches and a variety of lead wire lengths

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
Magnet
Mounting
Type
Bore Size
Port Thread Type
Lube-retainer
Stroke
  []
Thread
Rod Boot
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number

Related Products