Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)S2Y, Smooth Cylinder, Double Acting

C(D)S2Y, Smooth Cylinder, Double Acting
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Double acting, low friction, low speed type
  • Bore sizes (mm): 125, 140, 160
  • Standard stroke (mm): 25 to 1600
  • Maximum operating pressure: 0.7MPa
  • Auto switch capable

Built-in Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Option
Auto Switch
Lead Wire or Prewired Connector
Number of Auto Switches