Product selection
×

Go to details
Part number

My account

×

Product catalogue

Elastic finger for grippers

Unmatched adaptability

  • Embrace versatility – Advanced elastic materials enables the grip of indefinite workpieces
  • Adapt to any application – Different finger materials to fulfill your requirements, EPDM and FDA-compliant silicone rubber
  • Ensure accurate handling – Slim and lightweight design for picking up tightly packed workpieces
  • Careful sensibility – Elastic finger with great flexibility to avoid damagingnot to harm fragile objects. Finger will adapt perfectly to the size of the workpiece.

And much more

  • Different finger materials:
    • EPDM (Ethylene propylene rubber): high abrasion resistance
    • Silicone rubber: FDA compliant
  • Slim design, as narrow as 3 mm
  • Effective gripping surface: 58 x 60 mm
    • Can be mounted in 2 different directions to perfectly adapt to the application
  • Operating temperature range:
    • EPDM: -20 to 150 ºC
    • Silicone: -30 to 200 ºC.