Product selection
×

Go to details
Part number

My account

×

Product catalogue

Slider Type, Ball Screw (230 VAC) – LE(K)FS, (25A/11-)LEFS, (11-)LEFG

Your everyday transfer solution for high loads

  • Transfer & position whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 20000 mm/s²
  • Guarantee impeccable accuracy – ±0.01 position repeatability.
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

And much more

  • Body size: 25, 32, 40
  • Stroke: 50 to 1200 mm
  • Compatible encoders: absolute, incremental
  • AC servo motor
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room
  • Horizontal/Vertical work load: up to 60/30 kg.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Accuracy
Size
Motor Mounting Position
AC Servo Motor
Lead Screw
Stroke
Motor Option
Auto Switch Mounting Bracket
Seal Band Stopper
Positioning Pin Hole
Actuator Cable
Actuator Cable Length
Driver
I/O Connector