Product selection
×

Go to details
Part number

My account

×

Product catalogue

SY7000, Plug-in Sub-plate

  • Impressively functional and all-purpose valve
  • High flow rates between 191-1751 l/min
  • Power consumption: 0.1 W (low wattage type); 0.35 W (standard)
  • Wide variety of wiring configurations
  • Mix mounting of different valve sizes and fast replacement
  • Up to IP67 enclosure
  • Connector connecting base and metal base types.

Configure your product

 
Series
Actuation Type
Mounting/Porting
Seal
Pilot Specification
Pilot Valve
Coil Specifications
Rated Voltage
Light/Surge Voltage Suppressor/Common Specification
Manual Override
A, B Port Size
A, B Port Thread Type
Mounting Option
Wiring Specification
Port Location
Sub-Plate Thread
NA