Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Parrallel Style, With Dust Cover - 25A-MHZJ2

  • Compatible with battery manufacturing
  • Maximum gripping force per finger 104 N at 0.5 MPa
  • Double acting and single acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Bore Size
Action
Dust Cover
Auto Switch
Lead Wire or Prewired Connector
Number