Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Ejector, Box Style/Body Ported Style - ZH*A

The featherweight in vacuum generation

  • Minimise the moments of inertia in mobile applications – Weight reduction up to 74 % compared with the current model
  • Save space – Reduced dimensions (overall length by up to 11 % and height by up to 25 %)
  • Achieve great suction capacity – Suction flow rate: up to 155 l/min (ANR)
  • Adapt it easily to your application – Up to 4 mounting types available.

And much more

  • Compact and lightweight
  • Suction flow rate up to 155 l/min
  • Nozzle diameters: 0.5, 0.7, 1, 1.3, 1.5, 1.8 and 2 mm
  • Multiple piping variations: One-touch fittings and screw-in connections (G/Rc/NPT)
  • Available variations for non-standard environments: Food Manufacturing Industry
  • 4 mounting types: direct, standard bracket, L-bracket or DIN rail.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Nozzle Diameter
Model
Vacuum Pressure
Port SUP.
Port VAC.
Port EXH.
Accessories