Découvrez-en plus
Produit phare
Besoin d'aide pour trouver votre produit ?
Formations SMC
Services
Manuels et directives
Outils
Qui sommes-nous ?
Nos engagements
Nous trouver et contacter
Bienvenue chez SMC France ! Besoin d’informations sur le Compte Client en ligne SMC ? Consultez notre page dédiée
Nous tenons à offrir nos plus sincères condoléances à ceux qui ont perdu la vie dans les tremblements de terre au large de la côte est de Taïwan le 3 avril 2024, et nos sincères condoléances à toutes les personnes touchées par la catastrophe.
SMC a reçu les « Supplier Excellence Awards 2024 » d’Applied Materials, Inc. (ci-après « AMAT »), l’une des plus grandes entreprises de semi-conducteurs et d’équipements d’affichage.
L’Index d'égalité professionnelle a été conçu pour faire progresser au sein des entreprises l’égalité salariale entre les femmes et les hommes.
The new SMC CRP series compact compressor allows design engineers to take advantage of an innovative product that allows the use of pneumatic components in areas without air source, making it perfect for use in mobile applications. Moreover, designers have the option of using the versatile CRP series as a compressor (positive pressure) or vacuum pump (negative pressure), simply by connecting the pipes in the corresponding way.
SMC is introducing the new EXW1 Series Compact Wireless System with an increased range of up to 100 m. Similar in technology to the current EX600-W, the EXW1 is smaller, lighter and fieldbus compatible, and with improved features that augment the current portfolio.
À 16:10 le 1er janvier 2024 (JST), un énorme tremblement de terre d'une magnitude de 7,6 a frappé la région de Noto, dans le nord de la préfecture d'Ishikawa, au Japon.
SMC is once again demonstrating its innovation prowess with the company’s new JSY1000-E valve manifold with fully integrated ejector system. This optimal combination provides a complete solution for positive and negative (vacuum) pressure that allows users to control valves and ejectors in a single, simple manifold. Reducing both physical dimensions and weight, the JSY1000-E also has an energy function available that decreases energy consumption substantially and improves process efficiency.
SMC is introducing its innovative JSXF-P series of pulse valves for the effective and efficient dislodging of foreign matter during cleaning procedures. The new JSXF-P SMARTVENT type pulse valve offers a number of notable benefits, including a built-in control board, high peak pressure, low air consumption and long service life.
The new JSY3000-S is a bottom-ported manifold with stainless steel plate and FDA-compliant fittings that delivers extended operating life in food and beverage manufacturing environments. Part of SMC’s extensive directional control valve family, the new plug-in JSY3000-S is cabinet-mounted with a robust bottom seal and the piping connections facing outwards. This design configuration helps to protect the valve against both corrosion and splashes from water, ensuring its suitability for location near any type of equipment that requires wash-down procedures.
SMC is unveiling an innovative air flow controller that combines a flow sensor and electro-pneumatic regulator in a single product. The result for equipment designers and engineers is a space saving of up to 50%, significantly less piping and cables, and reduced installation time. In addition, the new IN502-44/45 allows the precise and reliable control of air flow rate as it is not dependant on piping conditions, pressure differential or temperature. The product benefits any application involving flow control, such as painting, packaging and welding systems across any industry, in particular automotive and food.