Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-SY5000, 5 Port Solenoid Valve, All Types

  • Compatible with battery manufacturing
  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 10.6 (0.59);
    base mounted 12.6 (0.7)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 32ms or less
  • Ambient & fluid temperature: 50°C

Configure your product

 
Type of Actuation
Manifold Type
Pilot Type
Coil Specifications
Rated Voltage
Electrical Entry
Light/Surge Voltage Suppressor
Manual Override
A, B Port Size
Thread
Option