Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Air Management System, IO-Link compatible - AMS30X/40X-X2044/X2045

Air Management made simple

  • Control your machines' activity easily – Digital flow switch combined with standby or isolation options
  • Save energy and improve sustainability – Automatic pressure reduction and air-saving shut-off times
  • Take data-driven decisions – Monitor temperature, flow rate and pressure thanks to IO-Link communication.

I još puno više

  • Flow rate, pressure and temperature monitoring
  • Flow rate up to 2000 l/min
  • Port sizes: 1/4, 3/8, 1/2.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir