Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AMK20~60-D, Activated Carbon Filter

  • Modular style activated carbon filter compliant with ISO 8573
  • Oil concentration at the outlet 0.003 mg/m3 or less
  • Connection size 1/8 to 1/2
  • Maximum flow rate up to 1500 l/min (ANR)
  • Transparent bowl guard.

Configure your product

 
Size
Thread Type
Port Size
Mounting
Bowl
Flow Direction
Pressure Unit