Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AS***1FE, Speed Controller, One-touch Fitting, Residual Pressure Exhaust

  • Speed controller with residual pressure release valve with one-touch fittings
  • Body sizes: 1/8, 1/4, 3/8, 1/2
  • Elbow or universal style
  • Meter-in or meter-out control
  • Port sizes: 01, 02, 03, 04
  • Tube sizes O.D. (mm): 4, 6, 8, 10, 12

Configure your product

 
Size
Style
Control Method
Port Size
Tube Size
Made to Order