Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)Q2, Compact Cylinder, Double Acting Single Rod Configurator

  • Double acting, single rod, compact cylinder
  • Bore sizes (mm):  12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm):  5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch Groove
Mounting Bolt
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number