Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)Q2, Compact Cylinder, Double Acting Single Rod, Long Stroke Configurator

  • Double acting, single rod, long stroke compact cylinder
  • Bore sizes (mm):  32, 40, 50, 63, 80, 100
  • Standard stroke (mm):  125, 150, 175, 200, 250, 300 
  • Port threads: Rc, NPT or G
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
  []
Cushion
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number