Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CG1-Z1, Air Cylinder, Standard Type, Single Acting, Spring Return/Extend

  • Standard: Single acting
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 300 mm.

Configure your product

 
Magnet
Mounting
Bore
Port Thread Type
Stroke
  []
Action
Rod End
Pivot Bracket
Rod End Bracket
Davači signala
Lead Wire or Prewired Connector
Number
Made to Order