Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

I još puno više

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 400 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • Available variations for non-standard environments: ATEX, Food industry
  • 5 different types of mounting.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Thread
Seal Material
Stroke
  []