Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EtherNet/IP™ Type Step Motor Controller, 3-4 Axis - JXC92/93

Multiply your control

  • Control multiple actuators with a single controller – Choose between 3 or 4 axes
  • Minimise the amount of equipment and wiring – Control of up to 4 electric actuators
  • Simplify the programming – Multiple axis operation can be set collectively in one step.

I još puno više

  • Linear/circular interpolation
  • Positioning/pushing operation
  • Step data input (Max. 2048 points)
  • Compatible with: LEY(G), LEF, LES(H), LER, LEP?, LEH
  • Absolute/relative position coordinates instructions.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir