Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

DXT1215, High Speed Pilot Operated Solenoid Valve

  • Fast switching valve: ON: 2.5ms OFF: 3ms
  • Large flow: up to 330 L/min
  • Enclosure: IP67
  • Available as 3-port and 5-port configuration
  • Standard M8 electrical connection
  • Power saving: 1.5W (Inrush: 6W, holding 1.5W)