Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX9-OE, Output Block

  • The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
  • Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
  • Individual NPN output (for CC-Link) or PNP output (the rest) types are available depending on the protocol of the SI unit.
  • Two types of power supplies for the output block depending on the wattage load.
  • Applicable valve manifolds: VQC, SV.